IESNA:LM-63-2002
[TEST]P1389074
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-940-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20841.1
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
143.2 170.7 236.8 451.5 1211.4 2059.3 2841.2 3347.8 3848.9 4493.1 5313.5 6161.5 7339.8 8452.1 9388.1 10175.5 10902.4 11612.7 
12367.0 13363.6 14514.5 15599.2 15880.0 15412.0 14630.1 13738.1 13055.3 12482.7 10313.2 6728.6 3221.2 1558.3 825.9 335.9 192.7 
104.6 60.6 0.0 
143.2 176.2 236.8 440.5 1123.3 2026.3 2758.6 3309.3 3848.9 4487.6 5230.9 6183.5 7301.3 8308.9 9261.5 10043.4 10764.7 11442.0 
12212.8 13176.4 14371.3 15483.6 15869.0 15401.0 14569.5 13710.5 12994.7 12394.6 10329.7 6745.1 3287.2 1558.3 831.4 324.9 187.2 
99.1 60.6 0.0 
143.2 170.7 225.8 429.5 1029.7 1866.6 2703.6 3265.2 3804.8 4421.5 5159.3 6095.4 7064.5 8072.2 8903.6 9492.8 10087.4 10814.3 
11645.7 12625.8 13980.3 15538.6 16282.0 15979.1 14993.5 14013.4 13347.1 12802.0 10935.4 7427.9 3815.8 1762.0 836.9 313.9 198.2 
110.1 66.1 0.0 
143.2 170.7 214.7 368.9 886.5 1690.4 2444.8 3105.5 3672.7 4278.3 4988.7 5847.6 6745.1 7637.2 8391.5 9019.2 9443.2 10081.9 
10968.4 12080.7 13633.5 15252.3 16529.7 16595.8 15742.3 14597.0 13842.7 13341.6 11711.8 8771.4 4917.1 2235.5 985.6 357.9 198.2 
126.6 82.6 0.0 
143.2 170.7 209.2 313.9 644.2 1310.5 2070.3 2830.2 3446.9 4030.6 4685.8 5500.7 6359.7 7279.3 8055.6 8727.4 9195.4 9569.8 10126.0 
11040.0 12477.1 14486.9 16386.6 17080.4 16436.1 15274.3 14547.5 14046.4 12482.7 10274.6 6618.5 3011.9 1349.0 501.1 225.8 154.2 
110.1 0.0 
143.2 165.2 198.2 258.8 440.5 853.5 1547.3 2230.0 2989.9 3623.1 4223.3 4906.1 5682.4 6447.8 7334.3 8044.6 8611.8 9030.2 9338.6 
9878.2 10726.2 12256.9 14646.6 16557.3 17052.8 15907.5 15092.6 14481.4 13088.3 11133.6 8413.5 4972.1 2499.8 980.1 346.9 203.7 
148.7 0.0 
143.2 165.2 181.7 220.2 297.3 479.0 831.4 1404.1 2031.8 2725.6 3397.4 4124.2 4751.9 5434.7 6178.0 6937.9 7587.6 8182.3 8628.3 
9085.3 9657.9 10561.0 12003.6 14217.1 16430.6 17201.5 16733.5 16127.8 13974.8 11601.7 9267.0 7416.9 4707.8 2224.5 903.0 
291.8 198.2 0.0 
143.2 159.7 176.2 203.7 253.3 341.4 567.1 936.1 1492.2 2075.9 2731.1 3413.9 4080.1 4751.9 5412.6 6161.5 6811.2 7477.5 8033.6 8595.2 
9173.4 9933.3 11095.1 12813.0 15202.7 16975.7 17322.6 17129.9 15263.3 12598.3 9993.8 7978.5 5748.5 3232.2 1354.5 379.9 
225.8 0.0 
143.2 154.2 170.7 192.7 220.2 269.8 379.9 556.1 897.5 1365.5 1921.7 2510.8 3160.6 3815.8 4504.1 5197.9 5864.1 6552.4 7207.7 7840.9 
8507.1 9294.5 10335.2 11695.3 13451.7 15637.7 16639.9 16948.2 16518.7 14520.0 11772.3 9063.3 6436.8 4195.8 1861.1 616.7 
258.8 0.0 
143.2 154.2 159.7 170.7 176.2 192.7 209.2 242.3 286.3 363.4 490.1 677.3 936.1 1305.0 1734.5 2213.5 2731.1 3342.3 3997.5 4735.4 5533.8 6469.8 
7582.1 8914.6 10450.8 12091.7 13088.3 13727.1 14745.7 14206.1 11772.3 8160.3 4917.1 2582.4 1084.7 319.4 209.2 0.0 
143.2 148.7 148.7 148.7 154.2 154.2 154.2 159.7 154.2 159.7 159.7 165.2 176.2 187.2 220.2 253.3 302.8 368.9 457.0 583.7 743.3 985.6 1310.5 1828.1 
2676.0 4173.7 5451.2 6249.6 7378.4 6310.2 4608.7 3237.7 2130.9 1101.2 319.4 77.1 22.0 0.0 
143.2 143.2 143.2 137.7 137.7 137.7 137.7 132.1 126.6 126.6 126.6 126.6 121.1 115.6 115.6 115.6 121.1 132.1 143.2 159.7 181.7 198.2 225.8 264.3 346.9 589.2 
881.0 1161.8 1894.1 2009.8 1420.6 864.5 501.1 231.3 93.6 38.5 16.5 0.0 
143.2 137.7 137.7 132.1 126.6 126.6 121.1 115.6 110.1 110.1 104.6 99.1 93.6 88.1 77.1 71.6 66.1 66.1 66.1 66.1 66.1 66.1 60.6 60.6 49.6 44.0 44.0 
44.0 55.1 66.1 49.6 44.0 44.0 33.0 22.0 16.5 16.5 0.0 
143.2 132.1 126.6 115.6 110.1 104.6 99.1 88.1 82.6 71.6 60.6 55.1 44.0 38.5 33.0 27.5 22.0 22.0 16.5 11.0 11.0 11.0 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 0.0 0.0 5.5 
5.5 11.0 11.0 11.0 0.0 
143.2 126.6 115.6 104.6 93.6 88.1 77.1 66.1 55.1 44.0 38.5 27.5 22.0 16.5 11.0 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 
11.0 11.0 0.0 
143.2 121.1 104.6 93.6 82.6 66.1 60.6 49.6 38.5 27.5 22.0 11.0 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 
11.0 0.0 
143.2 115.6 99.1 82.6 71.6 60.6 44.0 33.0 27.5 16.5 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 
5.5 0.0 
143.2 115.6 93.6 77.1 60.6 49.6 38.5 27.5 22.0 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 
0.0 
143.2 110.1 93.6 71.6 60.6 49.6 33.0 22.0 16.5 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
143.2 115.6 93.6 71.6 60.6 44.0 33.0 27.5 16.5 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
143.2 115.6 93.6 77.1 60.6 44.0 38.5 27.5 22.0 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
143.2 115.6 93.6 77.1 60.6 44.0 38.5 27.5 22.0 16.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
